SAK-TC275TP-64F200W DC
Active and preferred
RoHS Compliant
Lead-free

SAK-TC275TP-64F200W DC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 200MHz, 4MB of Flash and LQFP-176 Package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC275TP-64F200W DC
SAK-TC275TP-64F200W DC
ea.


Product details

  • # of cores / lockstep cores
    3/2
  • A/D Input Lines (incl. FADC)
    48
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    4
  • Classification
    ISO 26262-compliant
  • DMA Channels
    64
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC2
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    3.3 V, 5 V
  • Instruction Width ([bits])
    32/16
  • LIN
    4
  • Number of ADC Modules
    14
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    4 MByte
  • Real Time Clock
    No
  • SPI
    4
  • SRAM (incl. Cache)
    472 KByte
  • Temperature
    -40°C - +125°C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC275TP64F200WDCKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2034
Launch Date 02/2017
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2034
Launch Date 02/2017
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
ea.
in stock
The SAK-TC275TP-64F200W DC is a member of the AURIX™ -TC27xT family, renowned for its innovative multicore architecture with up to three independent 32-bit TriCore CPUs. Engineered to meet the highest safety standards, this product offers a triple TriCore with 200 MHz, 4MB of Flash memory, and a Powerful Generic Timer Module (GTM), aiming to reduce complexity, achieve best-in-class power consumption, and deliver significant cost savings.

Features

  • Triple TriCore™ with 200 MHz & DSP
  • 4 MB Flash with ECC protection
  • 64 KB EEPROM at 500 k cycles
  • 472 KB RAM with ECC protection
  • 64 x DMA channels
  • Sensor interfaces:10xSENT,3xPSI5,1xPSI5S
  • 5xCAN including data rate enhance CAN FD
  • ProgrammableHSM
  • Single voltage supply 5 V or 3.3 V
  • LQFP-176 package(LQFP 0.5 mm pitch )
  • Ambient Temperature from -40°C to +125°C
Documents

Design resources

Developer community