TLT807B0EPV BOARD
Active and preferred

TLT807B0EPV BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLT807B0EPV BOARD
TLT807B0EPV BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current max
    70 mA
  • Output Voltage range
    1.2 V to 20 V
  • Output Voltage
    18 V
  • Qualification
    Automotive
  • Sub Application
    Stand-by supply for, BCM, Dashboard
  • Supply Voltage range
    4.75 V to 58 V
  • Supply Voltage
    13.5 V
  • Target Application
    Commercial, construction and agricultural vehicles (CAV)
  • Topology
    Linear

OPN
TLT807B0EPVBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
Evaluate Infineon’s latest Linear Voltage Regulator (LDO) for Truck and CAV applications. The TLT807B0EPV is specifically designed and qualified as a stand-by supply for 24V battery applications that require longer lifetimes

Features

  • Plug and play evaluation capability
  • Easy verification and configuration
  • Equipped with external components
  • Adjustable output voltage
  • Enable feature
  • Overload and short circuit current limit
  • Reverse polarity protection
  • Overtemperature shutdown
  • Infineon automotive quality
  • Grade 1 for extended mission profiles
  • Green Product (RoHS compliant)

Applications

Documents

Design resources

Developer community