TLS805B1SJV BOARD
Active and preferred

TLS805B1SJV BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS805B1SJV BOARD
TLS805B1SJV BOARD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    OPTIREG™ Linear, Linear Voltage Regulator (LDO)
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    1.2 V to 1.7 V
  • Output Voltage
    1.23 V
  • Product Name
    TLS805B1SJV
  • Qualification
    Automotive
  • Sub Application
    Gateway, Dashboard, Start-Stop Control Unit, Clima Control (HVAC), Alarm, Infotainment, Body Module, Automotive General ECU
  • Supply Voltage range
    2.75 V to 42 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS805B1SJVBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS805B1SJV is a low quiescent current linear voltage regulator with wide input range. It operates from 2.75 V to 42 V, making it ideal for automotive applications. The adjustable output version has 2% accuracy and 50 mA capability. With a small 1 μF ceramic capacitor, it provides stable regulation. The Enable feature allows for easy on/off control with low standby consumption. It includes internal protections for safety.

Features

  • Wide input voltage range: 2.75 V to 42 V
  • 50 mA current capability
  • Ultra low quiescent current 5 µA
  • Adjustable output from 1.2V to V
  • Low dropout voltage: 100 mV @50 mA
  • Very low shutdown current < 1 μA
  • Stable with 1 μF output capacitor
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Automotive-grade:Robust & Cost-Effective
  • Optimized 1µF ceramic output capacitance
  • Save energy with ultra-low standby. nt

Applications

Documents

Design resources

Developer community