TLE986X EVALB_JLINK
The TLE986X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE986x product family and allows direct connection to a DC motor via MOSFETS in H-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
The respective TLE986x product has to be ordered separately.
Summary of Features
- H-Bridge N-MOS Bridge
- Integrated LIN
- External LIN Trx
- RS232
- Debug LEDs
- Debug Connector SWD
- J-link Lite debugger
Infineon Embedded Power ICs are supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compilers, debuggers, evaluation boards, LIN low level drivers and configuration tools as well as variety of example software code.
For more information about the tool chain installation steps, watch our video "Toolchain Installation for Embedded Power ICs / TLE98xx".
| Steps | Company | Description | |
| STEP 1 | Download and Install your preferred IDE |
|
|
| STEP 2 | Download Config Wizard |
![]() |
|
| STEP 3 | Download and Install |
![]() |
|
| STEP 4 | Download the SDK a) via µVision 5 Pack Installer (see step 1) b) from the Keil software packages webpage (https://www.keil.com/dd2/pack/ ) and import it to the CMSIS Manager of IAR Embedded Workbench® |
|
|
*If you still need the Config Wizard V1, please follow the link.
Additional Tools for Design-in
Embedded Power ICs provide a built-in boot strap loader (BSL) for programming the system-on-chip devices over the built-in LIN transceiver or UART. The uIO Stick acts as an interface between the TLE98xx device and a PC. It handles the BSL protocols as well as the physical layers. A PC application (uIO BSL Tool) provides access to all BSL functions of the Embedded Power device.
-
The Micro Inspector (Pro) is a graphical visualization tool for embedded software based on Arm® Cortex®-M cores. It provides a simple & clean GUI where only relevant buttons & tabs are displayed. No programming knowledge is required. It provides a possibility to read & write the memory of embedded target processor during run time and offers a set of tool features (indicators & virtual controls) on graphical dashboards, which can be mapped to the memory locations.
-
Micro Inspector with a read-only view is free of charge and can be downloaded via the Infineon Toolbox.
-
Micro Inspector Pro offers the option to save your own dashboards. This version can be requested via our TAC and comes with a yearly fee of 399€/license.
- The Power Dissipation Tool is an interface that helps you estimate the power dissipation and the temperature of the chip. It is available for the whole Embedded Power IC family.
- The Power Dissipation Tool can be installed via the Infineon Toolbox. If you don`t have the Infineon Toolbox yet, please go to Infineon Toolbox and enjoy the release management for updates.
Infineon recommends IHR and Vector as partners for LIN low level drivers (LLDs) - Reputed organizations in the field of automotive electronics
IHR and Vector are proven partners for drivers and driver configuration tools compatible with Infineon´s range of Embedded Power ICs, and support LIN specifications 1.3, 2.0 and 2.1. The offered solution provides a wide range of options for designers, with reliable testing specifications, intuitive operation, and diagnostic services.
Pack File V1.4.4 for TLE986x SDK
- Added device TLE9868QXB20
- Added SDADC example for TLE9868QXB20
- Added Timer3 example
- Updated disclaimer of XML files
- ADC1: Updated implementation of VDH attenuator output impedance
- ADC2: Updated Vref value and attenuator value
- BDRV: Added control bits LSx/HSx_OC_DIS in Config Wizard to control local or global shutdown
- BDRV: Updated interrupts for ConfigWizard v2
- BOOTROM: Enabled interrupts in case of a NVM error during page programming
- CCU6: Corrected deadtime calculation
- PMU: CNF_CYC_SENSE available only for devices with UC_FEATURE_STOPMODE
Automotive Motor Control – Understandable
Welcome to our new training series “Automotive Motor Control - Understandable”. This series is aimed at all those who have something to do with electric motors and motor control in Automotive or want to get a first overview. The topics covered within the training have furthermore been tailored to auxiliary units such as pumps and fans.





