TLE92104-23QX APPKIT
Active and preferred

TLE92104-23QX APPKIT

The TLE92104-23QX APPKIT is Infineon´s evaluation board to measure and evaluate the MOTIX™ multi MOSFET gate driver ICs TLE92104-131QX/TLE9210-232QX
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE92104-23QX APPKIT
TLE92104-23QX APPKIT
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Multi MOSFET Driver
  • Go-wider-Board
    Yes

OPN
TLE9210423QXAPPKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
TLE92104-23QX APPKIT offers an easy method to measure and evaluate the MOTIX™ TLE9210x multi MOSFET gate driver ICs. The graphic user interface allows many possibilities to configure the device for control and diagnostic.The main board is loaded with TLE92104-232QX, includes 4 half-bridge MOSFETs and an active reverse polarity protection MOSFET. Connect the uIO stick and get started using the MOTIX™ Multi MOSFET Driver IC Configuration Wizard.

Features

  • TLE92104-232QX multi MOSFET driver
  • OptiMOS™ 5 40 V MOSFETS in S3O8 package
  • Control up to 4 DC motors

Applications

Documents

Design resources

Developer community