TLE4972 EVAL STD PCB
Active and preferred
RoHS Compliant

TLE4972 EVAL STD PCB

XENSIV™ - TLE4972 EVAL STD PCB current sensor evaluation board for three-phase systems, with currents up to ~191 A*
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4972 EVAL STD PCB
TLE4972 EVAL STD PCB
ea.


Product details

  • Applications
    Automotive electrical drives, Auxiliary drives, Current monitoring, Overload and over-current detection, Automotive power train, Battery main switch, On board chargers, etc
  • Family
    Current sensors
  • Go-wider-Board
    Yes
  • Qualification
    Automotive qualified AEC-Q100
  • Type
    Demoboard

OPN
TLE4972EVALSTDPCBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
TLE4972 EVAL STD PCB: Current sensor evaluation board for three-phase systems up to 191 A. Equipped with three TLE4972-AE35D5 Hall current sensors on a high-current copper layer. Standalone use or connect to TLE4972 current sensor programmer tool. Press-fit connectors & M6 screws for cable/busbar attachment. Variants: TLE4972 EVAL INLAY (420 A), TLE4972 EVAL LAT BAR (540 A), TLE4972 EVAL VER BAR (842 A).

Features

  • STD PCB eval board for TLE4972
  • Assembled Hall current sensor
  • Currents up to ~191A
  • Dedicated SW/FW @ registration

Applications

Documents

Design resources

Developer community