TLD5190IVREG_EVAL
Active and preferred
RoHS Compliant

TLD5190IVREG_EVAL

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5190IVREG_EVAL
TLD5190IVREG_EVAL


Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power
  • Go-wider-Board
    No
  • Input Type
    DC
  • Output Current range
    150 mA to 1500 mA, 0 A to 6 A
  • Output Voltage range
    5.5 V to 22.5 V, 5.5 V to 41.8 V
  • Qualification
    Automotive
  • Supply Voltage range
    5.5 V to 35 V
  • Target Application
    Lighting, Voltage regulator, Automotive
  • Topology
    DC-DC converter, Buck, Boost

OPN
TLD5190IVREGEVALTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLD5190IVREG-EVAL is an evaluation platform for the TLD5190QV, which can work as buck-boost LED driver, or as a voltage regulator.The default configuration is constant current LED driver with 1.5 A maximum output current. The output current can be increased up to 6A or more by changing a shunt resistor.

Applications

Documents

Design resources

Diagrams

TLD5190QV-as-voltage-regulator
TLD5190QV-as-voltage-regulator
TLD5190QV-as-voltage-regulator
TLD5190QV-as-LED-driver
tld5190qv as led driver
tld5190qv as voltage regulator

Developer community