REF_ICL8800_LED_43W
Active and preferred

REF_ICL8800_LED_43W

43W high power factor flyback converter with constant voltage output based on ICL8800

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ICL8800_LED_43W
REF_ICL8800_LED_43W


Product details

  • Board Type
    Reference Board
  • Frequency
    54 kHz
  • Input Type
    AC, DC
  • Output Current range
    0.8 A to 0.9 A
  • Output Voltage range
    50 V to 54 V
  • Output Voltage
    52 V
  • Pout max
    48 W
  • Product Category
    CoolMOS™, LED Driver
  • Product Name
    REF_ICL8800_LED_43W
  • Supply Voltage range
    90 V to 300 V
  • Supply Voltage
    230 V
  • Target Application
    Lighting
  • Topology
    Flyback, Isolated, PFC

OPN
REFICL8800LED43WTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RS
Country of Diffusion (CoD)
RS
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RS
Country of Diffusion (CoD)
RS
The REF_ICL8800_LED_43W is a 43W reference design featuring Infineon’s high power factor flyback controller ICL8800. It is a constant voltage (CV) secondary-side regulated (SSR) system for LED lighting applications, offering convenient scalability with secondary-side DC/DC boards and a low standby loss start-up circuit. The reference design features two regulation circuits, providing cost-saving and improved performance options.

Features

  • Constant voltage (CV) secondary-side regulated (SSR) reference design for LED lighting applications
  • Power factor (PF) > 0.9 and THD < 10% across a wide load range (AC input up to 277Vrms)
  • Maximum AC input voltage 90 – 305Vrms
  • Critical conduction mode and quasi-resonant mode with smart valley hopping

Benefits

  • Best fit topology for on/off LED driver with minimum dimming levels down to 5%
  • Two-stage topology combines scalability with numerous features
  • High light quality
  • Cost-effective and bottom-up design
  • Flexibility and low BOM for many applications

Applications

Documents

Design resources

Developer community