Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF_AUDIO_D_MA12070P
END OF LIFE
discontinued

REF_AUDIO_D_MA12070P

END OF LIFE
Reference board - audio board using highly power efficient digital input multilevel MERUS™ class D amplifier IC MA12070P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_AUDIO_D_MA12070P
REF_AUDIO_D_MA12070P


Product details

  • Board Type
    Reference Board
  • Family
    MERUS™
  • Go-wider-Board
    No
  • Input Type
    Digital
  • Output Current max
    8 A
  • Pout max
    80 W
  • Product Name
    REF_AUDIO_D_MA12070P
  • Qualification
    Consumer
  • Sub Application
    Audio
  • Supply Voltage range
    5 V to 24 V
  • Target Application
    Consumer
  • Topology
    Multilevel

OPN
REFAUDIODMA12070PTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The board exemplifies the power-efficient MERUS™ digital input multilevel class D amplifier IC 2x80 W (MA12070P) for high-performance filter-less and heatsink-free audio applications. It offers configurable audio channels, digital input format (I2S), recommended supply voltage range, low output noise level, high dynamic range, and low idle power consumption.

Benefits

  • 2xBTL or 1xPBTL
  • Audio input format: digital (I2S)
  • PVDD range: 18 V to 26 V max.
  • Output noise level: <150 µVrms (AW)
  • Dynamic range: >100 dB
  • <370 mW idle power at 26V PVDD

Applications

Documents

Design resources

Developer community