REF-SHA3K3IHWR5SYS
Active and preferred

REF-SHA3K3IHWR5SYS

Dual-hob half-bridge Smart Induction Cooktop Reference Design with next-gen HMI and connectivity

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-SHA3K3IHWR5SYS
REF-SHA3K3IHWR5SYS


Product details

  • Applications
    Induction heating
  • Board Type
    Reference Board
  • Family
    PSOC™ 6
  • Frequency range
    30 kHz to 50 kHz
  • Input Type
    AC
  • Interfaces
    PSoC MiniProg4, HMI Board
  • Mounting
    Through hole, screw, heatsink, cooling fan
  • Output Current
    15 A
  • Output Voltage
    220 V
  • Pout
    3.3 kW
  • Product Name
    REF-SHA3K3IHWR5SYS
  • Qualification
    Consumer
  • Sub Application
    Induction Cooking, Induction Heating
  • Supply Voltage
    220 V
  • Target Application
    Home Appliances, Consumer
  • Topology
    Half Bridge Inverter

OPN
REFSHA3K3IHWR5SYSTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Infineon's portfolio includes everything you need to design high-end induction cooktop solutions with ease. Advanced components including microcontrollers, IGBTs, gate drivers, current sensors, HMI, microphone, and connectivity let you finish development faster. The advanced features of this full-featured starter kit make sure your induction cooktop solution stays ahead of the curve for years to come

Features

  • 230 V input voltage
  • Suitable for hobs with two zones
  • Modular system solution
  • Supporting 3,5 kW
  • Included Software
  • Pre-certified class B library
  • Pan Detection
  • Boost mode
  • Wi-Fi & BLE connectivity
  • Voice control
  • Control via iOS & Android smartphone app

Benefits

  • Reduced development time
  • Fast time to market
  • Ready-to-use system
  • High efficiency
  • Ease of use with a modular approach
  • Full featured starter kit
  • Easy integration into a smart home
  • Futureproof design
  • Meets market demands
  • One-stop-shopping

Applications

Documents

Design resources

Developer community