REF-MHA0K2IM2ZPSOC4
Active and preferred
RoHS Compliant

REF-MHA0K2IM2ZPSOC4

Rotary fridge compressor drive motor control reference design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-MHA0K2IM2ZPSOC4
REF-MHA0K2IM2ZPSOC4


Product details

  • Applications
    Refrigerator
  • Family
    PSOC™ 4100S
  • Input Type
    AC
  • Interfaces
    J-LINK debugger connector, AC input, motor-phase connector
  • Motor Power max
    200 W
  • Product Name
    REF-MHA0K2IM2ZPSOC4
  • Qualification
    Industrial
  • Topology
    3 phase motor drive

OPN
REFMHA0K2IM2ZPSOC4TOBO1
Product Status active and preferred
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package -
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This reference design enables customers designing highly flexible and integrated compressor drives for refrigerators. The PSOC™ 4100S controller provides the needed software flexibility for own motor control code development and a CIPOS™ Micro 600 V, 6 A ( IM241-L6S1B ) three-phase IPM provides a high integration level.

Features

  • Input voltage range of 160~265 VAC
  • Maximum motor power output of 200 W
  • On-board EMI filter
  • Single shunt current sensing
  • DC-link voltage sensing
  • Auxiliary power supply on-board
  • Overcurrent hardware protection
  • Over temperature protection
  • Fault diagnostic output
Documents

Design resources