LINEAR-SLIDER 2GO
Active and preferred

LINEAR-SLIDER 2GO

XENSIV™ - Linear slider for all 3D magnetic sensor 2GO kits and Shield2Go
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

LINEAR-SLIDER 2GO
LINEAR-SLIDER 2GO
ea.


Product details

  • Applications
    Automotive, Industrial, Consumer
  • Board Type
    Evaluation Board
  • Family
    3D magnetic sensors
  • Go-wider-Board
    Yes

OPN
LINEARSLIDER2GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
XENSIV™ linear slider: Easily mountable on 3D magnetic sensor 2GO kits and Shield2Go. Pre-mounted magnet for quick linear evaluations. Adaptable air-gaps, two magnetic strengths/materials & distance limiters for application-specific assessments. Ideal for linear movements.

Features

  • Easy mounting on all 3D magnetic sensor 2GO Kits and Shield2Go
  • First magnetic linear evaluations within minutes
  • Use case: linear movements
  • Linear slider with magnet - flexible setup: adaptable air-gaps, two different magnetic strengths/materials & distance limiters

Applications

Documents

Design resources

Developer community