KIT_XMC11_BOOT_001
Active and preferred
RoHS Compliant

KIT_XMC11_BOOT_001

Boot Kit XMC1100
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC11_BOOT_001
KIT_XMC11_BOOT_001
ea.


Product details

  • Applications
    General Purpose, Smart Sensors & Actuators
  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M0
  • External memory
    None
  • Family
    XMC1100 Industrial Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Product Name
    XMC1100 Boot Kit
  • Programmer/Debugger
    Onboard XMC4200 Debug IC
  • Sensors
    None
  • Software Support
    ModusToolbox
  • Sub Application
    General Purpose, Smart Sensors & Actuators
  • Target Application
    Industrial
  • WiFi Standard
    N/A

OPN
KITXMC11BOOT001TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
ea.
in stock
The XMC1100 board allows easy evaluation of the capabilities and features of the XMC1100 microcontroller.The board comes with two rows of pin headers that are fully compatible with Arduino™ shields. Hence, it is possible to use and evaluate various Arduino shield boards together with the capabilities of XMC1100 Microcontroller. The integrated debug interface provides a simple plug and play usage via USB.

Features

  • XMC1100 with 64 KB Flash and 16 KB RAM
  • TSSOP-38 package with 34 IO
  • Micro USB connector for power and debug
  • SEGGER J-Link debug interface
  • UART virtual COM port
  • Pin headers compatible with Arduino™
  • Multiple user LEDs

Applications

Documents

Design resources

Developer community