KIT_A2G_TC377TX_3V3_TRB
Active and preferred

KIT_A2G_TC377TX_3V3_TRB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC377TX_3V3_TRB
KIT_A2G_TC377TX_3V3_TRB


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Target Application
    Advanced BCM, Connected Gateway, Sensor fusion, Domain Control, RADAR, LIDAR

OPN
KITA2GTC377TX3V3TRBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This 3V3 AURIX™ TC377TX evaluation board, has a 2xGigabit Ethernet interface for added connectivity. The device is mounted mounted directly on the board and enables customers to quickly start developing, evaluating and testing heir software.A downloadable User Manual helps with the installation, use and configuration of the board and includes the schematics and the layout.

Features

  • Infineon AURIX™ TC377TX in LFBGA292_ADAS
  • FlexRay™ Transceivers
  • High Speed CAN Transceivers (CAN-FD)
  • USB to UART bridge
  • Ethernet Gigabit PHYs
  • Serial Eeprom
  • LIN Transceiver
  • SD card slot (mini SD)
  • Crystal 20 MHz or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration

Applications

Documents

Design resources

Developer community