EVAL_XDPS2222_240W1
Active and preferred
RoHS Compliant

EVAL_XDPS2222_240W1

240 W USB-C adapters and chargers evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDPS2222_240W1
EVAL_XDPS2222_240W1


Product details

  • Frequency
    213 kHz
  • Input Type
    AC
  • Input Voltage range
    90 V to 264 V
  • Iout range
    0 A to 5 A
  • Output Voltage range
    5 V to 48 V
  • Target Application
    Power Supplies, Charger, SMPS
  • Topology
    PFC, Hybrid flyback
  • Vout
    DC

OPN
EVALXDPS2222240W1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board EVAL_XDPS2222_240W1 is developed for USB-PD application with a wide input range and a very wide output voltage range from 5 V to 48 V. With a nominal output power of 240 W and a dimension of 200 mm x 65 mm x 24 mm, this two-layer PCB system fulfills efficiency requirements from DOE VI and CoC Tier 2 while keeping costs low. It features the PFC + hybrid flyback (HFB) combo IC XDPS2222 and a 600 V GaN transistor as the main switch.

Features

  • HFB ZVS operation of high- and low-side
  • Fast responding HFB peak current control
  • Harmonized PFC & HFB operations
  • PFC pulse skipping at light load
  • Automatic PFC enable/disable control
  • Self-adjusting PFC bus voltage level

Benefits

  • High efficiency over wide range
  • Extra-wide output voltage range
  • Low no-load input standby power
  • Enables high power density designs
  • Low external BOM cost and count
  • Ease of configurability with GUI tools

Applications

Documents

Design resources

Developer community