Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL_BIDI_HB_1EDN7550B
END OF LIFE
discontinued
RoHS Compliant

EVAL_BIDI_HB_1EDN7550B

END OF LIFE
Non-isolated bi-directional synchronous buck converter EVAL_BIDI_HB_1EDN7550B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_BIDI_HB_1EDN7550B
EVAL_BIDI_HB_1EDN7550B


Product details

  • Board Type
    Evaluation Board
  • Frequency
    100 kHz
  • Input Type
    DC
  • Output Current
    2 A
  • Output Voltage range
    2 V to 12 V
  • Pout max
    50 W
  • Product Name
    EVAL_BIDI_HB_1EDN7550B
  • Supply Voltage range
    24 V to 50 V
  • Supply Voltage
    48 V
  • Target Application
    Power Supplies, SMPS
  • Topology
    Boost, Buck

OPN
EVALBIDIHB1EDN7550BTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 1EDNx550B is the EiceDRIVER™ family of single-channel gate drivers with truly differential inputs (TDI). The bi-directional converter evaluation board EVAL_BIDI_HB _1EDN7550B is designed to show the application of the 1EDNx550B in half-bridge topologies to drive low-side and high-side switches.

Features

  • 1EDN7550B TDI to drive bidirectional sync stage
  • Undervoltage lockout
  • Overvoltage and undervoltage protection
  • Overcurrent protection

Benefits

  • Ready-to-use bidirectional buck/boost board speeds up prototyping
  • Over-current and over-/undervoltage protection make evaluation safer
  • Lets users evaluate high- and low-side drive in one platform

Applications

Documents

Design resources

Developer community