EVAL_45W_19V_FLYB_P7
Active

EVAL_45W_19V_FLYB_P7

45W adapter demo board using 800V CoolMOS™ P7 SJ MOSFET and ICE2QS03G quasi-resonant PWM controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_45W_19V_FLYB_P7
EVAL_45W_19V_FLYB_P7


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Power Controller (PWM, PFC)
  • Frequency range
    25 kHz to 80 kHz
  • Go-wider-Board
    No
  • Input Type
    AC
  • Mounting
    Mounting holes
  • Output Current range
    0 A to 2.36 A
  • Output Voltage range
    18.62 V to 19.38 V
  • Output Voltage
    19 V
  • Pout range
    0 W to 45 W
  • Sub Application
    Charger, SMPS, Lighting, Adapter
  • Supply Voltage range
    100 V to 265 V
  • Target Application
    Power Supplies, Lighting
  • Topology
    Flyback

OPN
EVAL45W19VFLYBP7TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 45W adapter evaluation board serves as a test platform for low-cost charger and adapter applications, showcasing the operation of the 800V CoolMOS™ P7 SJ MOSFET (IPA80R450P7) and the overall controller design. The board is designed around the Infineon quasi-resonant (QR) flyback controller (ICE2QS03G) to improve switching losses, enabling higher power density designs and lower radiated and conducted emissions.

Features

  • Flyback topology
  • Input voltage: 90V-265VAC
  • 91.0% efficiency @230VAC
  • 89.5% efficiency @120VAC
  • Low- cost single layer design

Benefits

  • Low cost
  • Higher efficiency

Applications

Documents

Design resources

Developer community