EVAL_3KW_2LLC_CFD7
on request

EVAL_3KW_2LLC_CFD7

3kW dual-phase LLC evaluation board with 600V CoolMOS™ CFD7 SJ MOSFET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_3KW_2LLC_CFD7
EVAL_3KW_2LLC_CFD7


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver, Microcontroller, MOSFET, Linear Voltage Regulator (LDO), Power Controller (PWM, PFC)
  • Frequency range
    90 kHz to 400 kHz
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    GUI
  • Output Current range
    0 A to 55 A
  • Output Voltage range
    44 V to 58 V
  • Output Voltage
    54 V
  • Pout range
    0 W to 3000 W
  • Product Name
    EVAL_3KW_2LLC_CFD7
  • Qualification
    Industrial
  • Sub Application
    Telecom / Industrial SMPS
  • Supply Voltage range
    350 V to 410 V
  • Target Application
    Power Supplies
  • Topology
    LLC

OPN
EVAL3KW2LLCCFD7TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board showcases a dual-phase LLC system solution for a telecom rectifier aiming to meet 80+ Titanium Standard efficiency requirements. It utilizes the latest 600V CoolMOS™ CFD7 SJ MOSFET technology, OptiMOS™ 5 150V low voltage power MOSFET, CoolSET™, EiceDRIVER™, and a digital LLC XMC™ microcontroller.

Features

  • Dual-phase concept
  • Full digital control
  • Graphical user interface (GUI)

Benefits

  • High and flat efficiency plot
  • Optimal use of MOSFET devices
  • LLC critical conditions prevention
  • Flexible design parameter settings
  • User friendly parameters setting

Applications

Documents

Design resources

Developer community