Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL_2K5W_CCM_4P_V3
END OF LIFE
discontinued

EVAL_2K5W_CCM_4P_V3

END OF LIFE
2500W CCM power factor correction (PFC), 110/230VAC to 400VDC, >98% peak efficiency, 65/100kHz

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_2K5W_CCM_4P_V3
EVAL_2K5W_CCM_4P_V3


Product details

  • Applications
    Server, Industrial, UPS, Consumer, PC Power, Telecom
  • Board Type
    Evaluation Board
  • Family
    Power Controller (PWM, PFC), Diode (Si, SiC), Gate Driver, MOSFET
  • Frequency range
    40 kHz to 200 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Mounting
    SMD, THD
  • Output Current range
    0 A to 10.8 A
  • Output Voltage range
    0 V to 400 V
  • Pout max
    2500 W
  • Product Name
    EVAL_2K5W_CCM_4P_V3
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Industrial, Consumer, Power Supplies
  • Topology
    Buck, PFC, Continuous Conduction Mode (CCM)

OPN
EVAL2K5WCCM4PV3TOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The 2.5KW CCM PFC evaluation board features the 600V CoolMOS™ C7 Superjunction (SJ) MOSFET in TO-247 4pin package (IPZ60R040C7) for performance evaluation. It is designed for laboratory use only and aims to assess the CoolMOS™ C7's behavior within a PFC application. The board has been upgraded to EVAL_2K5W_CCM_4P_V3, incorporating the latest reinforced bias supply KIT_6W_12V_P7_950V with CoolMOS P7 950V.

Features

  • Input voltage: 85–265VAC
  • Output voltage: 400V
  • Output power: 2.5kW @ Vin = 230VAC
  • Output power: 1kW @ Vin = 90VAC
  • Variable switching frequency: 40-200kHz
  • Peak efficiency >98%

Benefits

  • Open settings via "solder jumper"
  • No layout circuit modification
  • Many investigation variants

Applications

Documents

Design resources

Developer community