- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
EVAL_2K5W_CCM_4P_V3
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsTelecom, PC Power, Server, Industrial, Consumer, UPS
-
Board TypeEvaluation Board
-
FamilyDiode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC)
-
Frequency range40 kHz to 200 kHz
-
Input TypeAC
-
MountingSMD, THD
-
Output Current range0 A to 10.8 A
-
Output Voltage range0 V to 400 V
-
Pout max2500 W
-
Product NameEVAL_2K5W_CCM_4P_V3
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies, Industrial, Consumer
-
TopologyBuck, Continuous Conduction Mode (CCM), PFC
|
OPN
|
EVAL2K5WCCM4PV3TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage: 85–265VAC
- Output voltage: 400V
- Output power: 2.5kW @ Vin = 230VAC
- Output power: 1kW @ Vin = 90VAC
- Variable switching frequency: 40-200kHz
- Peak efficiency >98%
Benefits
- Open settings via "solder jumper"
- No layout circuit modification
- Many investigation variants
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.