EVAL-M7-HVMOS-INV
not for new design
RoHS Compliant

EVAL-M7-HVMOS-INV

iMOTION™ MADK Evaluation board for 600 V CoolMOS™ PFD7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M7-HVMOS-INV
EVAL-M7-HVMOS-INV


Product details

  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs, CoolMOS™ PFD7
  • Go-wider-Board
    No
  • Input Type
    AC
  • Interfaces
    MADK-M7
  • Motor Power max
    300 W
  • Product Name
    EVAL-M7-HVMOS-INV
  • Sub Application
    compressors, fans, pumps
  • Target Application
    Refrigerator
  • Topology
    3-Phase control

OPN
EVALM7HVMOSINVTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M7-HVMOS-INV is a power board for iMOTION™ MADK, featuring the latest CoolMOS™ MOSFETs in a three-phase inverter setup. When paired with a control board with an M7 connector, it offers scalable 3-phase inverter options, allowing rapid prototyping of motor control systems like fans, pumps, and compressors.

Features

  • Power board to drive 3-phase motor
  • 600V/0.6 Ω CoolMOS™ IPN60R600PFD7S
  • Single- or leg shunt current sense
  • 220C AC input
  • Up to 300W output power
  • Test hooks to attach oscilloscope
  • MADK M7 32pin interface

Benefits

  • Evaluate 600 V CoolMOS™ PFD7
  • Cost efficient inverter design
  • Best light load efficiency
  • Highly efficient drive inverter

Applications

Documents

Design resources

Diagrams

EVAL-M7-HVMOS-INV
EVAL-M7-HVMOS-INV
EVAL-M7-HVMOS-INV

Developer community