EVAL-IMI111T-026
Active
RoHS Compliant

EVAL-IMI111T-026

Starter Kit for iMOTION™ IMI111T-026H IPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-IMI111T-026
EVAL-IMI111T-026


Product details

  • Applications
    Residential air conditioners, Fans, Hair Dryers, Pumps
  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Input Type
    AC
  • Interfaces
    USB
  • Motor Power max
    50 W
  • Output Current range
    0 mA to 420 mA
  • Output Voltage max
    500 V
  • Product Name
    EVAL-IMI111T-026
  • Qualification
    Industrial
  • Supply Voltage range
    110 V to 230 V
  • Target Application
    Motor Control & Drives, Industrial, Consumer
  • Topology
    3-Phase Inverter

OPN
EVALIMI111T026TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-IMI111T-026 kit is for iMOTION™ IMI111T-026H IPMs, offering full 3-phase inverter functionality in a compact package. It includes the iMOTION Solution Designer for setup and the IMI111T-026H Motion Control Engine software package for firmware updates. It enables rapid prototyping of motor control systems like fans and pumps.

Features

  • 3-phase inverter board
  • 600 V / 2A IGBT power stage
  • Single-shunt current sense
  • Sensorless FOC Control
  • User programmable script engine
  • Integrated protection features
  • Isolated on-board PC interface

Benefits

  • Run a motor in less than 1 hour!
  • Simple setup and easy tuning
  • iMOTION™ Solution Designer support
  • No coding for motor control
  • Online simulation tools available
Documents

Design resources

Developer community