DEMO-2QR1080G
on request

DEMO-2QR1080G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-2QR1080G
DEMO-2QR1080G


Product details

  • Board Type
    Demo Board
  • Family
    CoolSET™
  • Input Type
    AC
  • Output Current
    2.33 A
  • Output Voltage
    12 V
  • Pout
    28 W
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
DEMO2QR1080GTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 28W 12V demo board features the ICE2QR1080G Quasi-resonant CoolSET™ in a flyback converter topology, suitable for set-top boxes, game controllers, Blu-ray/DVD players, netbook adapters, and auxiliary power supplies. It simplifies PCB design, offers high efficiency, and includes adjustable protection functions for a cost-effective solution.

Applications

Documents

Design resources

Developer community