CYUSB3ACC-006
Active and preferred
RoHS Compliant

CYUSB3ACC-006

HSMC interconnect board for the EZ-USB™ FX3 explorer board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3ACC-006
CYUSB3ACC-006
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    FX3
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Home entertainment, Mobile devices

OPN
CYUSB3ACC-006
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
The CYUSB3ACC-006 HSMC interconnect board is designed to interconnect an Altera FPGA board with the EZ-USB™ FX3 explorer kit (CYUSB3KIT-003).

Features

  • Accessory board for CYUSB3KIT-003

Applications

Documents

Design resources

Developer community