CY8CPROTO-063-BLE
Active and preferred
RoHS Compliant

CY8CPROTO-063-BLE

PSOC™ 6 BLE Prototyping Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CPROTO-063-BLE
CY8CPROTO-063-BLE
ea.


Product details

  • Bluetooth Standard
    BLE 5.0
  • Board Type
    Prototyping Kit
  • CapSense
    Yes
  • Connectivity
    Bluetooth
  • Core
    ARM Cortex-M4
  • External memory
    None
  • Family
    PSOC™ 63 Bluetooth™ Low Energy MCU
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Support
    ModusToolbox
  • Target Application
    Wearables, Home entertainment, Industrial automation
  • WiFi Standard
    N/A

OPN
CY8CPROTO-063-BLE
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
The PSOC™ 6 BLE Prototyping Kit (CY8CPROTO-063-BLE) is a low-cost hardware platform that enables design and debug of PSOC™ 6 MCUs. This kit is designed with a snap-away form-factor, allowing users to separate the KitProg (on-board programmer and debugger) from the target board and use independently.

Applications

Documents

Design resources

Developer community