CY8CKIT-062-BLE
Active and preferred
RoHS Compliant

CY8CKIT-062-BLE

PSOC™ 6-BLE Pioneer Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-062-BLE
CY8CKIT-062-BLE
ea.


Product details

  • Bluetooth Standard
    BLE 5.0
  • Board Type
    Evaluation Kit
  • CapSense
    Buttons,Proximity,Slider
  • Connectivity
    Single-mode BLE, Bluetooth Low Energy
  • Core
    ARM Cortex-M4
  • External memory
    512-Mbit Quad SPI NOR Flash
  • Family
    PSOC™ 63 Bluetooth™ Low Energy
  • Features
    Sensor, Display, Audio, USB-Serial, Programming/Debugging, Arduino Uno
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Hardware Compatibility
    CY8CKIT-028-EPD
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Programming/Bridging
    USB Type-C
  • Qualification
    Industrial, Consumer
  • Sensors
    Proximity
  • Software Ecosystem
    PSoC™ Creator
  • Software Support
    ModusToolbox
  • Target Application
    Industrial automation, Home entertainment, Wearables
  • WiFi Standard
    N/A

OPN
CY8CKIT-062-BLE
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PSOC™ 6-BLE Pioneer Kit (CY8CKIT-062-BLE) hardware platform enables design and debug of the PSOC™ 63 Line. The PSOC™ 6-BLE Pioneer Kit features a single- or dual-core MCU, with an Arm Cortex-M4 and Arm Cortex-M0+, 1MB of Flash, 288KB of SRAM, 78 GPIO, 7 programmable analog blocks, 56 programmable digital blocks, Bluetooth Low Energy, a serial memory interface, and a PDM-PCM digital microphone interface.

Features

  • CAPSENSE™ capacitive sensing
  • E-ink display shield board
  • 2.7" E-ink display
  • Thermistor
  • 6-axis motion sensor
  • Digital microphone
  • ModusToolbox™ support

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost

Applications

Documents

Design resources