CY8CKIT-050B
Active and preferred
RoHS Compliant

CY8CKIT-050B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-050B
CY8CKIT-050B


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    Buttons,Slider
  • Connectivity
    USB
  • Core
    ARM Cortex-M3
  • External memory
    None
  • Family
    PSOC™ 5LP Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Extended GPIO header,RS232
  • Hardware Compatibility
    N/A
  • Programmer/Debugger
    Onboard DVKProg
  • Sensors
    Character LCD
  • Software Support
    PSoC Creator
  • WiFi Standard
    N/A

OPN
CY8CKIT-050B
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
The CY8CKIT-050 PSOC™® 5LP Development Kit enables evaluation, development, and prototyping of high precision analog, low-power, and low-voltage applications with Infineon’s CY8C58LP high precision analog device family. It features an onboard programmer/debugger, LCD Character Display, USB Cable, and a Quick Start Guide, with essential software and documentation on the kit CD.

Features

  • 2 CAPSENSE™ buttons and 5-element slider
  • Separate Analog and CAPSENSE™ ports
  • USB communication
  • RS-232 interface
  • Boost convertor
  • Prototyping area
  • Character LCD interface
  • Potentiometer
  • Two switch buttons
  • LEDs
  • On-board programmer/debugger
  • Programming interface optional

Benefits

  • Very low noise floor
  • Separate regulators
  • Separate ground planes provided
  • External Vref input available.
  • Onboard programmer/debugger

Applications

Documents

Design resources

Developer community