Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseButtons,Slider
-
ConnectivityUSB
-
CoreARM Cortex-M3
-
External memoryNone
-
FamilyPSOC™ 5LP Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityExtended GPIO header,RS232
-
Hardware CompatibilityN/A
-
Programmer/DebuggerOnboard DVKProg
-
SensorsCharacter LCD
-
Software SupportPSoC Creator
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-050B | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
Features
- 2 CAPSENSE™ buttons and 5-element slider
- Separate Analog and CAPSENSE™ ports
- USB communication
- RS-232 interface
- Boost convertor
- Prototyping area
- Character LCD interface
- Potentiometer
- Two switch buttons
- LEDs
- On-board programmer/debugger
- Programming interface optional
Benefits
- Very low noise floor
- Separate regulators
- Separate ground planes provided
- External Vref input available.
- Onboard programmer/debugger
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.