Semiconductor solutions for home entertainment applications
Infineon's complete semiconductor solutions for home entertainment applications enable smarter, more powerful, connected, and more efficient designs
-
On this page
Browse by category
Audio amplifier solutions
With Infineon's cooler, smaller, and lighter audio amplifiers, you can build efficient, convenient, and great sounding audio products
Complete system solutions for smart TVs
Complete system solutions for 4K - 8K UHD LED or OLED smart TVs that enable smarter, slimmer, more powerful, and more energy-efficient results.
Distribution audio amplifier unit solutions
Build high-impedance or low-impedance distribution audio amplifier systems with Infineon solutions
Home theater installation speaker system solutions
Build home theater or installation speaker systems with Infineon solutions, including Class D audio amplifiers, AC-DC controllers, MOSFETs, and more
Party speaker solutions
Build party speakers that are powerful, easy to connect to, offer long playback time, and have unsurpassed audio quality for events and gatherings
PoE audio amplifier unit solutions
Build speakers powered by existing Ethernet infrastructure for easy-to-install, limited power input, high-efficiency audio
Portable speaker solutions
Design portable speakers that are higher in efficiency, smaller in size, and easier to use, featuring EMC MERUS™ multilevel Class D amplifiers
Powered active speaker systems
Build active speaker systems with Infineon, including power supplies, Class D amplification solutions, touch controllers, and wireless connectives
Smart speaker designs
Build smarter smart speakers with Infineon solutions, including audio amplifiers, MEMS microphones, Wi-Fi/Bluetooth® connectivity combos, & radar ICs
Soundbar solutions
Build TV soundbars with our audio amplifiers, AC-DC controllers, MOSFETs, MEMS microphones, Wi-Fi and Bluetooth® connectivity combos, and radar ICs.
About
Modern-day home entertainment reaches far beyond sitting in front of a screen watching a film or playing a video game. Recent advances in technology have crossed over to the consumer market, introducing a world of new leisure-time activities to people’s homes, garages, and backyards. These include smart speakers, smart TVs, and audio amplifier applications such as home theater speaker systems, party, and portable speakers, or soundbar speaker systems.
As these pastimes rapidly grow in popularity worldwide, it’s increasingly important to differentiate with designs that give you an edge on the competition. Dedicated components and complete system solutions from Infineon’s full-spectrum, top quality product portfolio enable you to do just that.
Infineon's complete system solutions for home entertainment applications reduce board space, increase power delivery and efficiency, and produce crystal clear, powerful audio. Depending on the specific application, Infineon offers different benefits and features. However, the following benefits are fairly widespread across the entire portfolio. We offer space- and energy-saving motor control solutions with our motor inverter switches and integrated motor control solutions. We enable fast and wireless charging with our efficient and powerful SMPS solutions. Your design can also save this power with our intelligent battery management systems (BMS). Our sensing solutions, such as presence detection, environmental sensing, and HMI products deliver a stellar user experience while also contributing to energy efficiency. We offer seamless connectivity with our Wi-Fi, Bluetooth®, industrial interface, and transceiver modules. Last but not least, stay secure with our security and safety solutions, including embedded security solutions, safety controllers, and sensor systems.
Modernize your TV or speaker design by switching out your old barrel or power input connector with a future-proof USB-C connection using our EZ-PD™ BCR solutions. Implementing this solution in an end-product allows the system to be powered by any USB-C compliant power adapter. Our evaluation kits allow you to quickly and easily test the solution and see if it meets the needs and requirements of your design. In fact, there are two kits that can be tested: The EZ-PD™ Barrel Connector Replacement (BCR) PLUS evaluation kit CY4534, and the EZ-PD™ Barrel Connector Replacement (BCR) LITE evaluation kit CY4535. The PLUS variant targets electronic devices that use custom or barrel connectors for power inputs and enables product designers to replace these incompatible connectors with USB-C. It enables USB-PD and the option to program additional parameters with the EZ-PD™ configuration utility. The LITE variant, on the other hand, is the simplest barrel connector replacement device in Infineon’s portfolio of highly integrated, pre-programmed USB-C port controllers. It targets electronic devices using barrel connectors for power, such as speakers, that can be then standardized using USB-C.
Modern-day home entertainment reaches far beyond sitting in front of a screen watching a film or playing a video game. Recent advances in technology have crossed over to the consumer market, introducing a world of new leisure-time activities to people’s homes, garages, and backyards. These include smart speakers, smart TVs, and audio amplifier applications such as home theater speaker systems, party, and portable speakers, or soundbar speaker systems.
As these pastimes rapidly grow in popularity worldwide, it’s increasingly important to differentiate with designs that give you an edge on the competition. Dedicated components and complete system solutions from Infineon’s full-spectrum, top quality product portfolio enable you to do just that.
Infineon's complete system solutions for home entertainment applications reduce board space, increase power delivery and efficiency, and produce crystal clear, powerful audio. Depending on the specific application, Infineon offers different benefits and features. However, the following benefits are fairly widespread across the entire portfolio. We offer space- and energy-saving motor control solutions with our motor inverter switches and integrated motor control solutions. We enable fast and wireless charging with our efficient and powerful SMPS solutions. Your design can also save this power with our intelligent battery management systems (BMS). Our sensing solutions, such as presence detection, environmental sensing, and HMI products deliver a stellar user experience while also contributing to energy efficiency. We offer seamless connectivity with our Wi-Fi, Bluetooth®, industrial interface, and transceiver modules. Last but not least, stay secure with our security and safety solutions, including embedded security solutions, safety controllers, and sensor systems.
Modernize your TV or speaker design by switching out your old barrel or power input connector with a future-proof USB-C connection using our EZ-PD™ BCR solutions. Implementing this solution in an end-product allows the system to be powered by any USB-C compliant power adapter. Our evaluation kits allow you to quickly and easily test the solution and see if it meets the needs and requirements of your design. In fact, there are two kits that can be tested: The EZ-PD™ Barrel Connector Replacement (BCR) PLUS evaluation kit CY4534, and the EZ-PD™ Barrel Connector Replacement (BCR) LITE evaluation kit CY4535. The PLUS variant targets electronic devices that use custom or barrel connectors for power inputs and enables product designers to replace these incompatible connectors with USB-C. It enables USB-PD and the option to program additional parameters with the EZ-PD™ configuration utility. The LITE variant, on the other hand, is the simplest barrel connector replacement device in Infineon’s portfolio of highly integrated, pre-programmed USB-C port controllers. It targets electronic devices using barrel connectors for power, such as speakers, that can be then standardized using USB-C.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design time with our development tools
Re-use our embedded software libraries to get started
Explore further documentation