Motor control
Get your motor running with easy-to-implement reference designs and support tools for selecting the best-fit parts for your motor driver application
-
On this page
Browse by category
General purpose motor drive
Control motor speed by variating the frequency and voltage of the motor signal in the power range from several hundred watts to megawatts
Medium voltage (MV) drive
Reliable, robust, and compact drives in challenging environments
Servo motor drive and control
For applications ranging from several hundred watts to several hundred kilowatts
EV traction inverter
Accelerate vehicle performance with automotive-qualified and highly efficient solutions supporting a scalable range of motors and power classes
Automotive 12 V auxiliary motor control
Infineon's comprehensive 12 V DC motor control portfolio offers cost- and energy-effective motor control solutions for automotive applications
Automotive 48 V auxiliary motor control
Motor and heating control for auxiliary applications
About
As a semiconductor supplier with extensive system knowledge, Infineon focuses on developing affordable and energy-efficient motor control solutions that meet the highest safety standards. We support a comprehensive ecosystem including online simulation access, reference designs, evaluation boards, Arduino kits, our ModusToolbox™ embedded software development solution, and components that can seamlessly be reused across multiple projects to meet all kinds of design requirements.
From our OptiMOS™ MOSFETs, EiceDRIVER™ bridge drivers to MOTIX™ integrated bridges, we provide components optimized specifically for modern motor control systems, capable of satisfying requirements for the full spectrum of motors - brushed and brushless DC (BDC and BLDC), induction, permanent magnet synchronous (PMSM), servo, stepper, and switch reluctance motors.
Browse our Motor Control Solutions using the Infineon Solution Finder - an easy to use online tool for finding, comparing and buying semiconductor products in an application context visualized by block diagrams and combined with electrical and thermal simulations powered by Infineon Designer, PLECS and PowerEsim.
The movement of motor technology away from corded electrification and toward small battery-powered motors continues to gain momentum in the market. Initially, the move to battery-powered electric motor control centered around brushed DC (BDC) motor technology, and while it continues to be widely used, applications requiring increased efficiency and durability from low-power/high-torque electric motor systems have been transitioning to brushless DC (BLDC) technology.
Further, the accelerating trend of electrification of the powertrain is driving tremendous growth in design and use of electric motors. Various types of motors such as Brushless DC Electric Motors, Permanent Magnet Synchronous Motors (PMSM) and AC Induction Motors (ACIM) are used in applications that that require high-power and are driven by a battery (V Bus <= 200V).
With industry-leading technology and reliability, Infineon’s extensive portfolio of discrete and integrated circuits offers the breadth and depth of solutions necessary to meet the demands across a wide spectrum of electric motor systems for brushed or brushless implementations.
The most complex and challenging technical environments in the world are found in heavy industry applications, which require reliable, robust, and compact drives.
By varying the frequency and voltage of the motor signal, general-purpose drives enable the speed of a motor to be controlled. General-purpose drives are used in applications such as pumps and fans, process automation, or cranes in the power range from a few hundred watts to the megawatt range.
Our product offering combines excellent performance and reliability, offers a competitive price/performance ratio, and ensures the safety of your motor system. We offer you a broad portfolio of efficient semiconductors optimized for the motor inverter.
It does not matter if you choose a 2-level topology, multi-level topology, or a cascaded H-bridge solution, Infineon offers a wide range of suitable solutions for these applications.
A servo drive is used to power electric servomechanisms by receiving a command signal from a control system, amplifying it, and transmitting the electric current to a servo motor. It allows producing motion that is proportional to the command signal. A servo drive monitors the mechanism's feedback signal. It also continually adjusts in case of deviation from the expected behavior. With this feedback, the commanded motion's accuracy can be ensured, and unwanted motion can be detected. A unique characteristic of the servo motor is that it consumes power while rotating to the desired position and then rests upon arrival.
Infineon offers you a broad portfolio of semiconductors for your servo motor design ranging from several hundred watts to several hundred-kilo watts applications. Our products are specially designed for use in Robotics, Material handling or machine tools, and many more to reach high reliability, longer lifecycle, high position accuracy, and fast response without overshoot.
Whatever you touch in a car, there is an electric motor close by. Brushed DC motors are easy to control and often serve as actuators with an overall short operating time. Torque control down to zero speed is easy to achieve.
Brushless DC (BLDC) motors have less wear but need a complex control algorithm and, therefore, higher computing power than a DC motor drive. BLDC motors are most suitable for applications demanding long-term continuous duty like fuel pumps.
48 V battery systems offer significant current reduction and weight reduction for the wiring harness resulting in lower fuel consumption. While the selection of 48 V micro-hybrid components is currently limited, Infineon provides cost-effective and high-performance electrification solutions for applications in both entry-level and upper market segments.
The traction inverter is an essential component for electric vehicle (EV) drivetrains, as it controls the motor and determines driving behavior. It minimizes switching losses, maximizes thermal efficiency, and enables regenerative braking to recharge the battery. Infineon provides a complete system solution for traction inverter design to achieve high efficiency, optimized performance, and fast time to market.
As a semiconductor supplier with extensive system knowledge, Infineon focuses on developing affordable and energy-efficient motor control solutions that meet the highest safety standards. We support a comprehensive ecosystem including online simulation access, reference designs, evaluation boards, Arduino kits, our ModusToolbox™ embedded software development solution, and components that can seamlessly be reused across multiple projects to meet all kinds of design requirements.
From our OptiMOS™ MOSFETs, EiceDRIVER™ bridge drivers to MOTIX™ integrated bridges, we provide components optimized specifically for modern motor control systems, capable of satisfying requirements for the full spectrum of motors - brushed and brushless DC (BDC and BLDC), induction, permanent magnet synchronous (PMSM), servo, stepper, and switch reluctance motors.
Browse our Motor Control Solutions using the Infineon Solution Finder - an easy to use online tool for finding, comparing and buying semiconductor products in an application context visualized by block diagrams and combined with electrical and thermal simulations powered by Infineon Designer, PLECS and PowerEsim.
The movement of motor technology away from corded electrification and toward small battery-powered motors continues to gain momentum in the market. Initially, the move to battery-powered electric motor control centered around brushed DC (BDC) motor technology, and while it continues to be widely used, applications requiring increased efficiency and durability from low-power/high-torque electric motor systems have been transitioning to brushless DC (BLDC) technology.
Further, the accelerating trend of electrification of the powertrain is driving tremendous growth in design and use of electric motors. Various types of motors such as Brushless DC Electric Motors, Permanent Magnet Synchronous Motors (PMSM) and AC Induction Motors (ACIM) are used in applications that that require high-power and are driven by a battery (V Bus <= 200V).
With industry-leading technology and reliability, Infineon’s extensive portfolio of discrete and integrated circuits offers the breadth and depth of solutions necessary to meet the demands across a wide spectrum of electric motor systems for brushed or brushless implementations.
The most complex and challenging technical environments in the world are found in heavy industry applications, which require reliable, robust, and compact drives.
By varying the frequency and voltage of the motor signal, general-purpose drives enable the speed of a motor to be controlled. General-purpose drives are used in applications such as pumps and fans, process automation, or cranes in the power range from a few hundred watts to the megawatt range.
Our product offering combines excellent performance and reliability, offers a competitive price/performance ratio, and ensures the safety of your motor system. We offer you a broad portfolio of efficient semiconductors optimized for the motor inverter.
It does not matter if you choose a 2-level topology, multi-level topology, or a cascaded H-bridge solution, Infineon offers a wide range of suitable solutions for these applications.
A servo drive is used to power electric servomechanisms by receiving a command signal from a control system, amplifying it, and transmitting the electric current to a servo motor. It allows producing motion that is proportional to the command signal. A servo drive monitors the mechanism's feedback signal. It also continually adjusts in case of deviation from the expected behavior. With this feedback, the commanded motion's accuracy can be ensured, and unwanted motion can be detected. A unique characteristic of the servo motor is that it consumes power while rotating to the desired position and then rests upon arrival.
Infineon offers you a broad portfolio of semiconductors for your servo motor design ranging from several hundred watts to several hundred-kilo watts applications. Our products are specially designed for use in Robotics, Material handling or machine tools, and many more to reach high reliability, longer lifecycle, high position accuracy, and fast response without overshoot.
Whatever you touch in a car, there is an electric motor close by. Brushed DC motors are easy to control and often serve as actuators with an overall short operating time. Torque control down to zero speed is easy to achieve.
Brushless DC (BLDC) motors have less wear but need a complex control algorithm and, therefore, higher computing power than a DC motor drive. BLDC motors are most suitable for applications demanding long-term continuous duty like fuel pumps.
48 V battery systems offer significant current reduction and weight reduction for the wiring harness resulting in lower fuel consumption. While the selection of 48 V micro-hybrid components is currently limited, Infineon provides cost-effective and high-performance electrification solutions for applications in both entry-level and upper market segments.
The traction inverter is an essential component for electric vehicle (EV) drivetrains, as it controls the motor and determines driving behavior. It minimizes switching losses, maximizes thermal efficiency, and enables regenerative braking to recharge the battery. Infineon provides a complete system solution for traction inverter design to achieve high efficiency, optimized performance, and fast time to market.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in with our development tools
Re-use of our embedded software libraries to get started
Infineon offers cloud and engineering support services to its users, allowing for efficient and effective development of solutions.