Automotive battery management system (BMS) - high-voltage
Accurately monitors, protects and optimizes electric vehicle (EV) battery performance, revolutionizing your driving experience and energy efficiency
-
On this page
Overview
Discover the power of Infineon's high-voltage battery management system (BMS) that reliably monitors and controls charging, discharging and cell parameters. Designed and rigorously tested for high-voltage batteries reaching up to 1200 V, our HV BMS offers a complete and ISO 26262 ASIL-D compliant system solution, covering BEVs, PHEVs, FHEVs, commercial vehicles, and energy storage systems.
Benefits
- Supports up to 24 channels
- Lowest system cost
- Highly scalable
- AURIX™: ASIL-D compliant MCU
- TRAVEO™ T2G: Cost-optimized
- OPTIREG™: ASIL-D compliant PMIC
- TLE9012DQU and CYW89820 isolation
- TLE9015DQU: Ring mode topology
- PSOC™ HVPA: Shunt & pack monitoring
- EXCELON™ F-RAM & SEMPER™ NOR Flash
- CoolMOS™ and CoolSiC™ switches
- HITFET™ and PROFET™ smart switches
Block diagram
About
- Cell monitoring & balancing: Diagnose cell voltages and temperatures, balance cell characteristics, and communicate with the main controller using low-power housekeeping.
- Current sensing & coulomb counting: Measure SoC accurately and trigger battery disconnection with fast OCD using coulomb counting.
- Battery controlling: Calculate SoC, SoH, SoP, and SoS, communicate with the domain controller, and perform housekeeping and firmware updates.
- Battery passport & event logging: Log vital parameters, track malfunctions, support warranties clarification, and enable 'pay-per-use' models. Enhance battery performance and proactively condition it.
- Battery pack monitoring: Detect thermal runaway, monitor battery disconnection, isolation, and overcurrent. Trigger disconnection units when necessary.
- Battery disconnection & protection: Ensure EV safety during parking, charging, and discharging. Disconnect from charger and monitor disconnection state when triggered by failures or vehicle being off.
- Isolated communication: Transmit cell information reliably between high-voltage and low-voltage domains using wired (iso UART) and wireless (low-power Bluetooth®) topologies.
Infineon offers a complete and scalable automotive HV BMS chipset, production-ready complex device drivers with integrated safety libraries and supports up to ASIL-D safety standards. The Interoperability and flexibility help you to reduce design effort and speed up time-to-market for high-voltage battery management systems.
Applications:
- Energy storage systems
- Battery electric vehicles (BEV)
- Plug-in hybrid electric vehicles (PHEV)
- Full-hybrid electric vehicles (FHEV)
- Electric commercial vehicles (e.g. trucks, agricultural vehicles, construction machines)
Infineon's highly integrated products significantly decrease the footprint and help customers reduce costs by minimizing PCB size. Besides, Infineon's Zero-Defect Mindset is reflected in the lowest PPM rates in the market, and significantly reduces vehicle downtime and returns.
- Cell monitoring & balancing: Diagnose cell voltages and temperatures, balance cell characteristics, and communicate with the main controller using low-power housekeeping.
- Current sensing & coulomb counting: Measure SoC accurately and trigger battery disconnection with fast OCD using coulomb counting.
- Battery controlling: Calculate SoC, SoH, SoP, and SoS, communicate with the domain controller, and perform housekeeping and firmware updates.
- Battery passport & event logging: Log vital parameters, track malfunctions, support warranties clarification, and enable 'pay-per-use' models. Enhance battery performance and proactively condition it.
- Battery pack monitoring: Detect thermal runaway, monitor battery disconnection, isolation, and overcurrent. Trigger disconnection units when necessary.
- Battery disconnection & protection: Ensure EV safety during parking, charging, and discharging. Disconnect from charger and monitor disconnection state when triggered by failures or vehicle being off.
- Isolated communication: Transmit cell information reliably between high-voltage and low-voltage domains using wired (iso UART) and wireless (low-power Bluetooth®) topologies.
Infineon offers a complete and scalable automotive HV BMS chipset, production-ready complex device drivers with integrated safety libraries and supports up to ASIL-D safety standards. The Interoperability and flexibility help you to reduce design effort and speed up time-to-market for high-voltage battery management systems.
Applications:
- Energy storage systems
- Battery electric vehicles (BEV)
- Plug-in hybrid electric vehicles (PHEV)
- Full-hybrid electric vehicles (FHEV)
- Electric commercial vehicles (e.g. trucks, agricultural vehicles, construction machines)
Infineon's highly integrated products significantly decrease the footprint and help customers reduce costs by minimizing PCB size. Besides, Infineon's Zero-Defect Mindset is reflected in the lowest PPM rates in the market, and significantly reduces vehicle downtime and returns.
Share in WeChat
Scan the QR code with your WeChat App to share this page.