Oct 14, 2026
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
Oct 14, 2026
Infineon presents the world's first ISO26262-compliant high-resolution 3D image sensor for automotive
Infineon presents the world's first ISO26262-compliant high-resolution 3D image sensor for automotive
Technology news
Munich, Germany – 9 June, 2022 – Innovative car cockpits, seamless connectivity with new services and improved passive safety: 3D depth sensors play a key role in monitoring systems in the vehicle cabin. They are essential to meet regulations as well as NCAP ratings and to realize the vision of the driver becoming a passenger. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY), in collaboration with 3D time-of-flight system specialist pmdtechnologies ag, has therefore developed the second generation of the REAL3™ automotive image sensor – an ISO26262-complient high resolution 3D image sensor.
“Leveraging our leadership in 3D sensors for consumer applications, we are now offering high resolution with a tiny image circle to the automotive world. This enables cars with functions from the consumer world, while maintaining automotive standards and even improving passive safety,” said Christian Herzum, Vice President 3D Sensing at Infineon. “For instance, reliable and secure facial authentication allows seamless connectivity for any type of service that requires authentication such as payment, battery charging or accessing private data.”
In addition, the same camera meets all requirements for driver monitoring to detect driver distraction and fatigue. This enables the offering of a driver monitoring system with secure 3D facial recognition using only one ToF camera.
“From the start we were focussed on improving the robustness of the underlying pmd-based ToF Technology against external influences such as sunlight or other disturbing light sources. For this reason, the new imager shows excellent and cutting edge performance even under harsh conditions”, said Bernd Buxbaum, CEO pmdtechnologies ag.
The sensor comes in a 9 x 9 mm² plastic BGA package and offers a VGA system resolution of 640 x 480 pixels with a tiny image circle of 4 mm. This allows lens sizes similar to those known from smartphones, but now also for automotive applications. The high resolution of the REAL3 sensor also makes it suitable for camera applications with a wide field of view, such as complete front-row occupant monitoring systems. The resulting 3D body models enable accurate estimates of occupant size and weight, as well as highly precise passenger and seat position data, which is key information for intelligent airbag deployment and restraint systems. In addition to its small size, the single-chip solution is qualified to AEC-Q100 Grade 2 and is the first of its kind being developed according to the ISO26262 (ASIL-B) standard.
Besides safety critical applications, the 3D data allows for comfort features such as gesture control or intuitive interior lighting that follows passengers' movements. Additionally, the imager might be used in environmental perception scenarios as a Flash-LiDAR in the automotive space and – based on the safety conformity – it is also an ideal candidate for adjacent applications in mobile robotics, drones and other autonomous use cases in general where reliability and safety is a must to protect operators.
Depth sensor technology from Infineon and pmd
The time-of-flight technology of the depth sensor is the basis for a wide range of use cases. It provides highly reliable distance information and at the same time a 2D grayscale image of the entire scene under all ambient light conditions – at night, in sunlight, and under heavily changing lighting conditions.
Availability
Development samples of the new 3D image sensor chip (IRS2877A) are available now and series production has begun. The ISO26262 compliant variant IRS2877AS will be available for series production by the end of 2022. More information is available at www.infineon.com/real3-automotive.
Press Photos
REAL3™ IRS2877A application
With the world's first ISO26262-compliant high-resolution 3D image sensor, Infineon enables cars to be equipped with functions from the consumer world while maintaining automotive standards.
JPEG
2126x1196 px
REAL3™ IRS2877A
With the world's first ISO26262-compliant high-resolution 3D image sensor, Infineon enables cars to be equipped with functions from the consumer world while maintaining automotive standards.
JPEG
2126x1149 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202206-092