EVAL-1ED3142MC12H-SIC
Active and preferred

EVAL-1ED3142MC12H-SIC

Evaluation board for 1ED3142MC12H - 6.5 A, 5.7 kV (rms) single-channel isolated gate driver with separate outputs, 12.5 V UVLO
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1ED3142MC12H-SIC
EVAL-1ED3142MC12H-SIC
ea.


Product details

  • Board Name
    EVAL-1ED3330MC12M-SiC
  • Board Type
    Evaluation Board
  • Family
    Gate Driver
  • Input Type
    DC
  • Output Voltage range
    -35 V to 35 V
  • Product Name
    EVAL-1ED3142MC12H-SiC
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    13 V to 18 V
  • Target Application
    Industrial Drives, ESS, Fast EV Charging, Motor Control & Drives, Fast EV charging
  • Topology
    Half Bridge

OPN
EVAL1ED3142MC12HSICTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
This evaluation board is designed to evaluate the 1ED3142MC12H isolated gate driver IC in a half-bridge configuation. This board includes two 1ED3142MC12H, two IMZA120R020M1H CoolSiC™ 1200 V SiC Trench MOSFETs, and a galvanically isolated on-board power supply generated with the EiceDRIVER™ Power 2EP130R transformer driver IC. The board can be used to evaluate other ICs from the 1ED314xMC12H family by replacing the gate driver IC. 

Features

  • 1ED3142MC12H isolated gate driver ICs
  • IMZA120R020M1H 1200 V SiC MOSFETs
  • 2EP130R transformer driver IC
  • 12.5/13.6 V UVLO protection w/ hysteresis
  • Separate outputs

Benefits

  • Easy measurement and configuration
  • On-board power supply
  • Half bridge configuration
  • Switches unassembled
Documents

Design resources

Developer community