BTT6035-1ERL DAUGH BRD
Active and preferred

BTT6035-1ERL DAUGH BRD

Daughterboard | 24 V | 1 channel | current limitation | analog current sense, digital diagnosis |

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTT6035-1ERL DAUGH BRD
BTT6035-1ERL DAUGH BRD


Product details

  • Channels
    1
  • Classification
    ISO 26262-ready
  • Diagnostics
    Current Sense
  • Family
    High-side switches, PROFET™ + 24V
  • Go-wider-Board
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    PG-TDSO-14
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    35 mΩ
  • RDS (on) (@ Tj = 150°C)
    70 mΩ
  • Recommended Operating Voltage range
    8 V to 36 V

OPN
BTT60351ERLDAUGHBRDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
This daughter board comes with one smart high-side switch and must be used in combination with the PROFET ONE4ALL MB V1.

Features

  • One channel devices can be evaluated
  • One board for the complete family
  • PROFET™ + 24V: Quick Load Changes

Benefits

  • Rapid lab pick-and-place solution 
  • Wide current range evaluation design

Applications

Documents

Design resources

Developer community