- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Central inverter solutions
Discover our solar energy solutions for your central inverter systems design
-
On this page
Overview
Central inverters convert power on multiple strings of connected solar panels. They are rated from around 600 kW to 4000 kW. Central inverters typically rely on single-stage power conversion, and most inverter designs are transformer-based or isolated. In the DC-AC stage, variable DC is converted to grid-compatible AC power.
Benefits
- Higher efficiency
- Reduction of system costs
- Robust inverter designs
- Switching frequency
- Cooling requirements
- High current densities
Block diagram
About
2-level or 3-level NPC1/NPC2/ANPC topologies are preferred in this stage. A 3-level topology is widely used as it enables higher efficiency levels. A 3-level NPC2 topology is usually the preferred choice for 1000 V photovoltaic (PV) systems. The 1500 V PV systems are becoming more popular as they can reduce system costs and improve end-to-end efficiency. 3-level NPC1 / ANPC topologies enable more robust inverter designs more resistant to cosmic radiation. Switching frequency and cooling requirements are key factors that influence the size of the AC filter, volume of the system, and costs. Power modules that offer low losses and high current densities are desirable.
Designers often build inverters ranging from 600 kW to 2000 kW and then connect these in parallel to create inverter solutions of up to 4000 kW. For inverter designs ranging from 600 kW to 2000 kW, our power modules enable designers to achieve best-in-class power densities and streamline manufacturing. Our products here include our EconoDUAL™ 3 family, 62 mm modules, and PrimePACK™ 3/3+ modules. And because all switches need a driver and all drivers need to be controlled, we also offer the right EiceDRIVER™ isolated gate driver along with XMC™ and PSoC™ microcontrollers to complete your inverter designs. Finally, each functional block needs a sensor and auxiliary power supply, so we offer CoolSET™ together with 1.7 kV CoolSiC™ and the TLI4971 current sensor. A smart combination to address connectivity is offered by the AIROC™ Wi-Fi + Bluetooth® combos, which provide a Bluetooth® and Wi-Fi module in a single device.
Manufacturers are continually looking to improve system costs and performance levels. As a result, inverter power capacities are gradually rising. This has led to a clear trend towards 1500 V photovoltaic arrays in utility-scale installations.
Thanks to our broad portfolio of power semiconductors and our expertise in leading technologies such as silicon (Si), silicon carbide (SiC) and gallium nitride (GaN), we can customize chip technology and packaging, offering you the perfect solution for your PV inverters.
2-level or 3-level NPC1/NPC2/ANPC topologies are preferred in this stage. A 3-level topology is widely used as it enables higher efficiency levels. A 3-level NPC2 topology is usually the preferred choice for 1000 V photovoltaic (PV) systems. The 1500 V PV systems are becoming more popular as they can reduce system costs and improve end-to-end efficiency. 3-level NPC1 / ANPC topologies enable more robust inverter designs more resistant to cosmic radiation. Switching frequency and cooling requirements are key factors that influence the size of the AC filter, volume of the system, and costs. Power modules that offer low losses and high current densities are desirable.
Designers often build inverters ranging from 600 kW to 2000 kW and then connect these in parallel to create inverter solutions of up to 4000 kW. For inverter designs ranging from 600 kW to 2000 kW, our power modules enable designers to achieve best-in-class power densities and streamline manufacturing. Our products here include our EconoDUAL™ 3 family, 62 mm modules, and PrimePACK™ 3/3+ modules. And because all switches need a driver and all drivers need to be controlled, we also offer the right EiceDRIVER™ isolated gate driver along with XMC™ and PSoC™ microcontrollers to complete your inverter designs. Finally, each functional block needs a sensor and auxiliary power supply, so we offer CoolSET™ together with 1.7 kV CoolSiC™ and the TLI4971 current sensor. A smart combination to address connectivity is offered by the AIROC™ Wi-Fi + Bluetooth® combos, which provide a Bluetooth® and Wi-Fi module in a single device.
Manufacturers are continually looking to improve system costs and performance levels. As a result, inverter power capacities are gradually rising. This has led to a clear trend towards 1500 V photovoltaic arrays in utility-scale installations.
Thanks to our broad portfolio of power semiconductors and our expertise in leading technologies such as silicon (Si), silicon carbide (SiC) and gallium nitride (GaN), we can customize chip technology and packaging, offering you the perfect solution for your PV inverters.
Share in WeChat
Scan the QR code with your WeChat App to share this page.