Automotive LED front single light functions
DC-DC controllers/converters, MOSFETs for low-cost ECUs
-
On this page
Overview
Single-light functions can be driven by simple and cost-effective ECUs. Infineon offers robust and efficient solutions for single-channel LED driver applications.
Benefits
- Cost efficiency
- Robustness
- Scalability and flexibility
- High efficiency
Block diagram
About
When it comes to single-light functions in LED front lighting systems, simplicity and cost effectiveness are key considerations. Often, these functions are driven by basic, low-cost electronic control units (ECUs) that may not even have a microcontroller or an individual turn-on signal. In such cases, standard DC-DC controllers or converters, as well as MOSFETs, are the components of choice. Infineon offers these essential components, ensuring reliable performance while keeping costs in check for your LED front lighting applications.
Our LITIX™ Power boost and buck-boost control ICs have been proven as robust solutions for compact and efficient DC-DC converters for many years.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for any topology.
When it comes to single-light functions in LED front lighting systems, simplicity and cost effectiveness are key considerations. Often, these functions are driven by basic, low-cost electronic control units (ECUs) that may not even have a microcontroller or an individual turn-on signal. In such cases, standard DC-DC controllers or converters, as well as MOSFETs, are the components of choice. Infineon offers these essential components, ensuring reliable performance while keeping costs in check for your LED front lighting applications.
Our LITIX™ Power boost and buck-boost control ICs have been proven as robust solutions for compact and efficient DC-DC converters for many years.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for any topology.
Share in WeChat
Scan the QR code with your WeChat App to share this page.