- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
TLD5501-2QV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog and Digital
-
fSW range200 kHz to 700 kHz
-
InhibitYes
-
Iq3 µA
-
Open Load DetectionYes
-
Operating Temperature range40 °C to 150 °C
-
Planned to be available until at least2037
-
PWMYes
-
Short Circuit ProtectionYes
-
Tolerance3.0%
-
Topology2ch DC-DC Synchronous Buck with SPI
-
TypeBuck
-
VS range4.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD55012QVXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Dual-chan.synchronous Buck DC-DC
- Constant Current & Constant V Regulation
- Individual chan. or Multiphase operation
- Wide VIN R
- Wide LED forward V R (2V to 50V)
- LED accuracy+/-3% at Tj=25° & 5% temp R
- 16bit SPI for diagnostics & control
- >Efficiency in every condition up to 96%
- Limp Home Function (Fail Safe Mode)
- Flexible current sense
- EMC optimized device
Share in WeChat
Scan the QR code with your WeChat App to share this page.