TLD5190QU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog and Digital
-
fSW range200 kHz to 700 kHz
-
Planned to be available until at least2034
-
PWMYes
-
Short Circuit ProtectionYes
-
Tolerance3%
-
TopologyDC-DC Synchronous H-Bridge
-
TypeBuck-boost
-
VS range4.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD5190QUXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- MOSFET H-Bridge with Single Inductor
- Constant current & constant V regulation
- Wide VIN Range (Device 4.5V to 40V)
- Wide LED forward V R (2V up to 55V)
- LED current accuracy+/-3% at Tj=25°
- Frequency range from 200kHz to 700kHz
- Flexible current sense
- EMC optimized device: Features
- Open Load,Overvoltages,Shorted LED fault
- LED and Input current sense
- Power protection features for device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.