IRS44273L
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationLow-side
-
Input Vcc min6 V
-
Isolation TypeNon-isolated
-
Output Current (Source)1.5 A
-
Output Current (Sink)1.5 A
-
QualificationIndustrial
-
Turn Off Propagation Delay50 ns
-
Turn On Propagation Delay50 ns
-
VBS UVLO (On)11 V
-
VCC UVLO (On)10.2 V
-
VCC UVLO (Off)9.2 V
-
Voltage Class25 V
| Recommended | ||
|
OPN
|
IRS44273LTRPBF | |
| Product Status | active and preferred | |
| Infineon Package | SOT23 | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY,TH
|
|
| Country of Diffusion (CoD) |
DE,GB,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | SOT23 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY,TH
|
| Country of Diffusion (CoD) |
DE,GB,TW
|
Features
- Supply volt. rage with 25 V Vccmax
- Under voltage lockout for IGBTs
- Dual gate drive OUT pins
- CMOS Schmitt-triggered inputs
- 3.3 V logic compatible
- Output in phase with input
Benefits
- Increased reliability
- Robustness
- Protection at low supply voltage
- Easy PCB layout capabilities
- Market-proven
- Industry standard package
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.