- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IRS2153DS
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc range10.1 V to 15.4 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)0.26 A
-
Output Current (Source)0.18 A
-
QualificationIndustrial
-
VBS UVLO (On)9 V
-
VBS UVLO (Off)8 V
-
VCC UVLO (Off)9 V
-
VCC UVLO (On)11 V
-
Voltage Class600 V
| Recommended | ||||
|
OPN
|
IRS2153DSTRPBF | IRS2153DSPBF | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 2500 | 3800 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 2 | 2 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
TH
|
TH
|
||
| Country of Diffusion (CoD) |
TW
|
TW
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3800 |
| Packing Type | TUBE |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Integ. 600 V half-bridge driver
- CT, RT programmable oscillator
- 15.4 V Zener clamp on Vcc
- Micropower startup
- Non-latched shutdown on CT pin
- Internal bootstrap FET
- +/- 50 V/ns dV/dt immunity
- Internal deadtime
- Typical deadtime 1.1 µs (IRS2153D)
- Typical deadtime 0.6 µs (IRS21531D)
Benefits
- Internal bootstrap FET means smaller PCB area and lower BOM
- Integrated deadtime protects the half-bridge switches
- Self-oscillating driver needs no external controller
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.