IRS2110S
Product details
-
Channels2
-
ConfigurationHigh-side and low-side
-
Input Vcc range10 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Source)2.5 A
-
Output Current (Sink)2.5 A
-
Product NameIRS2110S
-
QualificationIndustrial
-
Turn Off Propagation Delay120 ns
-
Turn On Propagation Delay130 ns
-
VBS UVLO (Off)8.2 V
-
VBS UVLO (On)8.6 V
-
VCC UVLO (Off)8.2 V
-
VCC UVLO (On)8.5 V
-
Voltage Class500 V
| Recommended | ||||
|
OPN
|
IRS2110STRPBF | IRS2110SPBF | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 1000 | 1980 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 3 | 3 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
MY,TH
|
MY,TH
|
||
| Country of Diffusion (CoD) |
DE,TW
|
DE,TW
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
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
MY,TH
|
| Country of Diffusion (CoD) |
DE,TW
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1980 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY,TH
|
| Country of Diffusion (CoD) |
DE,TW
|
Features
- Floating driver for bootstrap op.
- Fully operational to +500 V
- Operational to +600 V (IRS2113)
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply: 10 V to 20 V
- Undervolt. lockout for both channel
- 3.3 V logic compatible
- Sep. logic sup. from 3.3 V to 20 V
- Matched prop. delay for both chan.
- Logic & power ground +/- 5 V offset
- CMOS Schmitt-triggered inputs
Benefits
- Separate logic supply makes it easy to interface with low-voltage controllers
- Shutdown input allows simple disabling of the outputs
- High- and low-side gate driver gives flexible bridge control
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.