IRS2109

IRS2109

600 V half-bridge gate driver IC with shutdown

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2109
IRS2109


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    750 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
600 V Half Bridge Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC, 14 Lead SOIC, 14 Lead PDIP.For the new version with our SOI technology we recommend 2ED2109S06F , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5 & 15 V input logic compat.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Highside out. in phase with HIN in.
  • Logic & power ground +/- 5 V offset
  • Internal 540 ns deadtime

Applications

Diagrams

Circuit_Diagramm_IRS2109
Circuit_Diagramm_IRS2109
Circuit_Diagramm_IRS2109
Documents

Design resources

Developer community