IRS2103

IRS2103

600 V half-bridge gate driver IC with shoot through protection

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2103
IRS2103


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
600 V half-bridge gate driver IC for IGBTs and MOSFETs with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package. Also available in 8 lead SOIC.

Features

  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • 3.3, 5 & 15 V input logic compat.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Internal set deadtime
  • Highside out. in phase with HIN in.

Applications

Diagrams

Block_Diagram_IRS2103
Block_Diagram_IRS2103
Block_Diagram_IRS2103
Documents

Design resources

Developer community