- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IR4302M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Audio Input TypeAnalog
-
DescriptionIntegrated 130W - 2 channel analog input Class-D amplifier
-
Output Power ((W per channel))130 W
-
PackageQFN 44 pins
-
Speaker Channels2
-
Supply Voltage ((V))+/-34 or 68
-
TechnologyCMCM
| Recommended | ||
|
OPN
|
IR4302MTRPBF | |
| Product Status | active and preferred | |
| Infineon Package | QFN 7X7 44L | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
GB,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | QFN 7X7 44L |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
GB,TW
|
Features
- 130Wx2, 4Ω into 10% THD+N
- Small 7 x 7 mm PQFN44 package
- No mechanical heatsink required
- Split or single power supply
- Differential or single-ended input
- 2xSE, BTL, PSE (parallel SE)
- OCP, OTP, and UVLO with reset
Benefits
- 2CH analog input in 7 x 7mm PQFN44
- No mechanical heatsink required
- High peak music power output
- Split or single power supply
- Differential or single-ended input
- OCP, OTP, & UVP with self-reset
- Start/stop click noise reduction
- Clip and Fault reporting outputs
- High noise immunity
- RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.