IR3889MTRPBF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Input Voltage range2 V to 17 V
-
Iout max30 A
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Output Voltage range0.8 V to 6 V
-
PackagePG-IQFN-36-2
-
Product CategoryAnalog
-
QualificationIndustrial
-
Switching Frequency range600 kHz to 2000 kHz
-
TechnologyFast Constant On-Time
-
TypeSingle-phase
|
OPN
|
IR3889MTRPBFAUMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Single 4.3-17V operation
- Precision reference 0.8V +/
- 0.5%
- Enhanced fast COT engine
- forced continuous or diode emulation
- Switching frequency 0.6-2MHz
- 4 selectable soft-start times
- 4 setting OCP
- Enable input with voltage monitoring
- Thermal shut down
- Operating temp: -40°C to 125°C
- Small size: 5 mm x 6 mm PQFN
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.