- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IR3846AMTRPBF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy range-0.5 % to 0.5 %
-
FamilyOptiMOS™ IPOL
-
Industrial 24V InputNo
-
Input Voltage range4.3 V to 17 V
-
Internal Bias LDOYes
-
Iout max40 A
-
Moisture Sensitivity Level2
-
Operating Temperature range-40 °C to 125 °C
-
Output Voltage range0.6 V to 6 V
-
Over Voltage ProtectionYes
-
PackagePG-IQFN-34-900
-
Power GoodYes
-
Product CategoryAnalog
-
QualificationIndustrial
-
Regulator TypeSingle Output
-
Switching Frequency range600 kHz to 600 kHz
-
TechnologyFast Constant On-Time
-
TopologyBuck
-
TypeSingle-phase
|
OPN
|
IR3846AMTRPBFAUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Wide input voltage range from 2-17 V
- Precision Reference (0.6V +/
- 0.5%)
- Compensation free enhanced COT engine
- Single Fsw for EMI-sensitive application
- Continuous conduction for low Vripple
- Enable input with voltage monitoring
- Power Good Output
- Enhanced pre-bias start-up
- Fixed soft-start time
- Selectable OCP limit
- Thermal shut down
- Operating Tj: -40 °C to 125 °C
Benefits
- Easy to use fast COT PWM engine
- High efficiency
- Accurate output voltage regulation
- Superior transient response
- Reduced BOM
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.