- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IR38064MTRPBF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy max0.5 %
-
Early WarningYes
-
Enable (=Inhibit)Yes
-
FamilyOptiMOS™ IPOL
-
Input Voltage range4.5 V to 21 V
-
Internal Bias LDOYes
-
Iout max35 A
-
LanguageSPICE
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.5 V to 16 V
-
Output Voltage range0.5 V to 18.4 V
-
Over Voltage ProtectionYes
-
PackagePQFN / 5 x 7
-
Power GoodYes
-
Product CategoryDigital: PMBus, I2C
-
QualificationIndustrial
-
Regulator TypeDC/DC->Buck
-
ResetNo
-
Status OutputYes
-
Switching Frequency range225 kHz to 1650 kHz
-
TechnologyVoltage Mode
-
TopologyVoltage Mode
-
TypeSingle-phase
-
WatchdogNo
| Recommended | ||
|
OPN
|
IR38064MTRPBF | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Benefits
- LDO for single 21 V operation
- Output: 0.5 V to 0.875*Pvin
- 0.5% accurate Reference Voltage
- Programmable Switching Frequency
- Internal Soft-Start
- Input voltage monitoring
- Remote sense amplifier
- I2C & 400 kHz PMBus
- Sequencing and tracking capable
- analog mode or digital mode
- 66 PMBus commands
- OCP with configurable responses
Share in WeChat
Scan the QR code with your WeChat App to share this page.