IR2235J
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Input Vcc range12 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)0.5 A
-
Output Current (Source)0.25 A
-
QualificationIndustrial
-
Turn Off Propagation Delay700 ns
-
Turn On Propagation Delay750 ns
-
VBS UVLO (Off)9.4 V
-
VBS UVLO (On)10.4 V
-
VCC UVLO (Off)9.4 V
-
VCC UVLO (On)10.4 V
-
Voltage Class1200 V
| Recommended | ||||
|
OPN
|
IR2235JTRPBF | IR2235JPBF | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 500 | 1134 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 3 | 3 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
MY
|
MY
|
||
| Country of Diffusion (CoD) |
TW,US
|
TW
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 500 |
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
MY
|
| Country of Diffusion (CoD) |
TW,US
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1134 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Floating channel for bootstrap op.
- Fully operational to +1200 V
- Operational to +600 V (IR2133)
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply: 10 Vto 20 V DC
- Undervoltage lockout for all chan.
- Over-current shut down
- Independent 3 half-bridge drivers
- Matched prop. delay for all chan.
- 2.5 V logic compatible
- Outputs out of phase with inputs
Benefits
- Integrated current amplifier means smaller PCB area and lower BOM
- Over-current shutdown input provides faster protection of the switches
- Three-phase driver in one IC makes the design easy to implement
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.