- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Product details
-
Channels1
-
ConfigurationGate-Driver Support Ics
-
Input Vcc range9.5 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
QualificationIndustrial
-
Voltage Class600 V
| Recommended | ||
|
OPN
|
IR2175STRPBF | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Floating channel up to +600 V
- Monolithic integration
- Linear current feedback
- Direct digital PWM output
- Low IQBS for bootstrap power supply
- Indep. fast overcurrent trip signal
- High common mode noise immunity
- Input overvoltage prot. for IGBT
- Open Drain outputs
Benefits
- Easy-to-use, straightforward current feedback using a shunt resistor
- PWM output makes it simple to interface with a controller
- Independent over-current signal provides faster protection of the switch
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.