IR2132S
Active
RoHS Compliant
Lead-free

IR2132S

600 V three-phase gate driver IC with over current protection, OPAMP and fault reporting
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    6
  • Configuration
    Three-Phase
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.5 A
  • Output Current (Source)
    0.25 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    425 ns
  • Turn On Propagation Delay
    675 ns
  • VBS UVLO (Off)
    7.95 V
  • VBS UVLO (On)
    8.35 V
  • VCC UVLO (Off)
    8.7 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    600 V

OPN
IR2132STRPBF IR2132SPBF
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 1000 2000
Packing Type TAPE & REEL TUBE
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY
Country of Diffusion (CoD)
TW
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
600 V Three Phase Driver IC with typical 0.25 A source and 0.5 A sink currents in 28 Lead SOICWB package for IGBTs and MOSFETs. Also available in 28 Lead PDIP and 44 Lead PLCC.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • Typical deadtime 0.8 µs (IR2132)
  • Typical deadtime 2.5 µs (IR2130)
  • Over-current shutdown
  • Independent half-bridge drivers
  • Matched prop. delay for all chan.
  • 2.5 V logic compatible

Benefits

  • Current-trip input with output shutdown provides faster protection of the switches during over-current events
  • Three-phase driver in one IC means smaller PCB area and lower BOM
  • Easy-to-use, straightforward to design in

Applications

Documents

Design resources

Developer community